ZHCSNL0B April 2021 – January 2024 TPS3899-Q1
PRODUCTION DATA
The internal comparator has built-in hysteresis to avoid erroneous output reset release. If the voltage at the VDD pin falls below VIT- the output reset is asserted. When the voltage at the VDD pin goes above VIT- plus hysteresis (VHYS) the output reset is deasserted after tD delay.
Figure 7-1 Hysteresis Diagram