ZHCSIV9F September 2009 – October 2018 TPS386000 , TPS386040
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | Input, VDD | –0.3 | 7 | V |
CT pin, VCT1, VCT2, VCT3, VCT4 | –0.3 | VDD + 0.3 | ||
VRESET1, VRESET2, VRESET3, VRESET4, VMR, VSENSE1, VSENSE2, VSENSE3, VSENSE4L, VSENSE4H, VWDI, VWDO | –0.3 | 7 | ||
Current | RESETn , RESETn, WDO, WDO, VREF pin | 5 | mA | |
Power dissipation | Continuous total | See Thermal Information table | ||
Temperature | Operating virtual junction, TJ(2) | –40 | 150 | °C |
Operating ambient, TA | –40 | 125 | ||
Storage, Tstg | –65 | 150 |