ZHCSFP2B October   2016  – September 2021 TPS3850
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
    6. 6.6 Timing Requirements
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 CRST
      2. 7.3.2 RESET
      3. 7.3.3 Over- and Undervoltage Fault Detection
      4. 7.3.4 Adjustable Operation Using the TPS3850H01
      5. 7.3.5 Window Watchdog
        1. 7.3.5.1 SET0 and SET1
          1. 7.3.5.1.1 Enabling the Window Watchdog
          2. 7.3.5.1.2 Disabling the Watchdog Timer When Using the CRST Capacitor
          3. 7.3.5.1.3 SET0 and SET1 During Normal Watchdog Operation
      6. 7.3.6 Window Watchdog Timer
        1. 7.3.6.1 CWD
        2. 7.3.6.2 WDI Functionality
        3. 7.3.6.3 WDO Functionality
    4. 7.4 Device Functional Modes
      1. 7.4.1 VDD is Below VPOR ( VDD < VPOR)
      2. 7.4.2 Above Power-On-Reset But Less Than UVLO (VPOR ≤ VDD < VUVLO)
      3. 7.4.3 Above UVLO But Less Than VDD (min) (VUVLO ≤ VDD < VDD (min))
      4. 7.4.4 Normal Operation (VDD ≥ VDD (min))
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 CRST Delay
        1. 8.1.1.1 Factory-Programmed Reset Delay Timing
        2. 8.1.1.2 Programmable Reset Delay-Timing
      2. 8.1.2 CWD Functionality
        1. 8.1.2.1 Factory-Programmed Timing Options
        2. 8.1.2.2 Adjustable Capacitor Timing
      3. 8.1.3 Adjustable SENSE Configuration
      4. 8.1.4 Overdrive on the SENSE Pin
    2. 8.2 Typical Applications
      1. 8.2.1 Design 1: Monitoring a 1.2-V Rail with Factory-Programmable Watchdog Timing
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Monitoring the 1.2-V Rail
          2. 8.2.1.2.2 Meeting the Minimum Reset Delay
          3. 8.2.1.2.3 Setting the Watchdog Window
          4. 8.2.1.2.4 Calculating the RESET and WDO Pullup Resistor
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Design 2: Using TPS3850H01 to monitor a 0.7-V Rail With an Adjustable Window Watchdog Timing
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
          1. 8.2.2.2.1 Meeting the Minimum Reset Delay
          2. 8.2.2.2.2 Setting the Window Watchdog
          3. 8.2.2.2.3 Watchdog Disabled During the Initialization Period
          4. 8.2.2.2.4 Calculating the Sense Resistor
        3. 8.2.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 接收文档更新通知
    4. 11.4 支持资源
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息
Setting the Watchdog Window

In this application, the window watchdog timing options are based on the PWM signal that is provided to the TPS3850. A window watchdog setting must be chosen such that the falling edge of the PWM signal always falls within the window. A nominal window must be designed with tWDL(max) less than 5 ms and tWDU(min) greater than 5 ms. There are several options that satisfy this window option. An external capacitor can be placed on the CWD pin and calculated to have a sufficient window. Another option is to use one of the factory-programmed timing options. An additional advantage of choosing one of the factory-programmed options is the ability to reduce the number of components required, thus reducing overall BOM cost. Leaving the CWD pin unconnected (NC) with SET0 = 0 and SET1 = 1 produces a tWDL(max) of 2.22 ms and a tWDU(min) of 23.375 ms; see Figure 8-10.