ZHCSKC4H May 2008 – October 2021
PRODMIX
| PIN | I/O | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | WDI | I | Watchdog timer input. This input must be driven at all times and not left floating. |
| 2 | GND | I | Ground |
| 3 | WDT | I | Programmable watchdog delay input |
| 4 | VDD | I | Supply voltage and supervising input |
| 5 | WDR | I | Selectable watchdog window ratio input. This input must be tied to VDD or GND and not left floating. |
| 6 | RESET | O | Open-drain reset output |