ZHCSIW7B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VIN | Maximum Input Voltage Range | IN | –0.3 | 30 | V |
VOUT | Maximum Output Voltage Range | OUT | –0.8 | min (30V, VIN + 0.3) | V |
VEN/UVLO | Maximum Enable Pin Voltage Range | EN/UVLO | –0.3 | 7 | V |
VLDSTRT | Maximum LDSTRT Pin Voltage Range | LDSTRT | 7 | V | |
VdVdt | Maximum dVdt Pin Voltage Range | dVdt | Internally Limited | V | |
VPG | Maximum PG Pin Voltage Range | PG | –0.3 | 7 | V |
VITIMER | Maximum ITIMER Pin Voltage Range | ITIMER | Internally Limited | V | |
VNRETRY | Maximum NRETRY Pin Voltage Range | NRETRY | Internally Limited | V | |
VRETRY_DLY | Maximum RETRY_DLY Pin Voltage Range | RETRY_DLY | Internally Limited | V | |
IMAX | Maximum Continuous Switch Current | IN to OUT | Internally Limited | A | |
TJ | Junction temperature | Internally Limited | °C | ||
TLEAD | Maximum Soldering Temperature | 300 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |