ZHCSIW7B October 2018 – January 2020 TPS25982
PRODUCTION DATA.
The time delay between retries can be programmed by selecting capacitor CRETRY_DLY on RETRY_DLY pin. The value of CRETRY_DLY to set a 100-ms auto-retry delay can be calculated using Equation 27.
Choose closest available standard value: 2.2 nF, 10 %.
The number of auto-retry attempts can be set by a capacitor CNRETRY on the NRETRY pin using Equation 28
For this design example, the requirement is to retry 4 times after the device shuts down due to a fault. Since, the number of auto-retries can be adjusted in discrete steps as explained in Fault Response, choose CNRETRY such that NRETRY is less than 4. Use Equation 29 to calculate CNRETRY.
Choose closest available standard value: 2.2 nF, 10 %.