4 Revision History
Changes from Revision F (August 2020) to Revision G (July 2021)
- Added RHB0032V package to the data sheetGo
Changes from Revision E (May 2020) to Revision F (August 2020)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 向
Section 1
部分添加了功能安全链接Go
Changes from Revision D (September 2019) to Revision E (May 2020)
- Update PCB layout and guideline, EMC friendly Go
Changes from Revision C (July 2019) to Revision D (September 2019)
- Changed the High-Bandwidth Analog Switch RDS_ON MAX from 5.6 to 6.3
and from 6.8 to 7.7 in the
Section 8
Electrical Characteristics tableGo
- Added content for the TPS25830-Q1 timing requirement and Figure 10-5 in the
Section 10.3.2
sectionGo
- Updated the LS_GD requirements in the
Section 10.3.10.1
sectionGo
Changes from Revision B (June 2019) to Revision C (July 2019)
- 将 TPS25830-Q1 更改为“量产数据”Go
- Changed Supply Voltage (IN PIN) IQ from 800 to 990 in the
Section 8
Electrical Characteristics tableGo
Changes from Revision A (November 2018) to Revision B (May 2019)
- 将 TPS25831-Q1 从“预告信息”更改为“量产数据”Go
Changes from Revision * (June 2018) to Revision A (November 2018)