ZHCSHL4I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The TPS23754 device provides a fixed internal compensation ramp that suffices for most applications. RS (see Figure 31) may be used if the internally provided slope compensation is not enough.
Most current-mode control papers and application notes define the slope values in terms of VPP / TS (peak ramp voltage / switching period). However, the electrical characteristics table specifies the slope peak (VSLOPE) based on the maximum (78%) duty cycle. Assuming that the desired slope, VSLOPE-D (in mV/period), is based on the full period, compute RS per the following equation where VSLOPE, DMAX, and ISL-EX are from the electrical characteristics table with voltages in mV, current in μA, and the duty cycle is unitless (for example, DMAX = 0.78).
Figure 31. Additional Slope Compensation
CS may be required if the presence of RS causes increased noise, due to adjacent signals like the gate drive, to appear at the CS pin.