ZHCSHL4I October 2008 – December 2017 TPS23754 , TPS23754-1 , TPS23756
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage range | ARTN, COM, PPD, RTN, VDD, VDD1 | 0 | 57 | V | |
| T2P, VC to [ARTN, COM] | 0 | 18 | V | ||
| APD, CTL, DT to [ARTN, COM] | 0 | VB | V | ||
| CS to [ARTN, COM] | 0 | 2 | V | ||
| Continuous RTN current (TJ ≤ 125°C)(2) | 825 | mA | |||
| Sourcing current | VB | 0 | 2.5 | 5 | mA |
| VB capacitance | 0.08 | μF | |||
| RBLNK | 0 | 350 | kΩ | ||
| Synchronization pulse width input (when used) | 25 | ns | |||
| Operating junction temperature range, TJ | –40 | 125 | °C | ||