ZHCSAH4D November 2012 – July 2021
PRODUCTION DATA
UVLO turns off the switch if the input voltage drops below the under voltage lockout threshold. With the ON pin active, the input voltage rising above the under voltage lockout threshold will allow a controlled turn-on of the switch to limit current over-shoot.
The maximum UVLO of the TPS22930A is 1.2 V. This is under the minimum VIN voltage and meets the system UVLO requirements. Once the device is disabled through UVLO, it will block reverse current in the case a voltage is applied to VOUT