ZHCSAH4D November 2012 – July 2021
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage range | 1.4 | 5.5 | V | |
VON | ON voltage range | 0 | 5.5 | V | |
VOUT | Output voltage range | 0 | VIN | V | |
VIH | High-level input voltage, ON | VIN = 3.61 V to 5.5 V | 1.1 | 5.5 | V |
VIN = 1.4 V to 3.6 V | 1.1 | 5.5 | |||
VIL | Low-level input voltage, ON | VIN = 3.61 V to 5.5 V | 0 | 0.6 | V |
VIN = 1.4 V to 3.6 V | 0 | 0.4 | |||
CIN | Input capacitor | 1(1) | µF |