ZHCSRS2G January 2008 – June 2024 TPS2062A , TPS2066A
PRODUCTION DATA
| VALUE | UNIT | |||
|---|---|---|---|---|
| VI | Input voltage range | IN | –0.3 to 6 | V |
| VO | Output voltage range | OUTx | –0.3 to 6 | V |
| VI | Input voltage range | ENx, ENx | –0.3 to 6 | V |
| Voltage range | OCx | –0.3 to 6 | V | |
| IO | Continuous output current | OUTx | Internally limited | |
| TJ | Operating junction temperature range | –40 to 125 | °C | |
| Tstg | Storage temperature range | –65 to 150 | °C | |
| ESD | Electrostatic discharge protection | Human body model MIL-STD-883C | 2 | kV |
| Charge device model (CDM) | 500 | V | ||