ZHCSRS2G January 2008 – June 2024 TPS2062A , TPS2066A
PRODUCTION DATA
| TERMINAL | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | TPS2062A | TPS2066A | ||
| EN1 | 3 | — | I | Enable input, logic low turns on power switch IN-OUT1 |
| EN2 | 4 | — | I | Enable input, logic low turns on power switch IN-OUT2 |
| EN1 | — | 3 | I | Enable input, logic high turns on power switch IN-OUT1 |
| EN2 | — | 4 | I | Enable input, logic high turns on power switch IN-OUT2 |
| GND | 1 | 1 | Ground | |
| IN | 2 | 2 | I | Input voltage |
| OC1 | 8 | 8 | O | Channel 1 over-current indicator; the output is open-drain, active low type |
| OC2 | 5 | 5 | O | Channel 2 over-current indicator; the output is open-drain, active low type |
| OUT1 | 7 | 7 | O | Power-switch output, IN-OUT1 |
| OUT2 | 6 | 6 | O | Power-switch output, IN-OUT2 |
| PowerPAD™(1) | PAD | PAD | Connect PowerPAD to GND for proper operation (DRB package only) | |