ZHCSQ23E October 2004 – May 2022 TPIC1021
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
D1 | Duty cycle 1(1)(2) | THREC(max) = 0.744×VSUP, THDOM(max) = 0.581×VSUP, VSUP = 7.0 V to 18 V, tBIT = 50 µs (20 kbps), See Figure 7-1 | 0.396 | |||
D2 | Duty cycle 2(1)(2) | THREC(max) = 0.284×VSUP, THDOM(max) = 0.422×VSUP, VSUP = 7.6 V to 18 V, tBIT = 50 µs (20 kbps), See Figure 7-1 | 0.581 | |||
D3 | Duty cycle 3(1)(2) | THREC(max) = 0.778×VSUP, THDOM(max) = 0.616×VSUP, VSUP = 7.0 V to 18 V, tBIT = 96 µs (10.4 kbps), See Figure 7-1 | 0.417 | |||
D4 | Duty cycle 4(1)(2) | THREC(max) = 0.251×VSUP, THDOM(max) = 0.389×VSUP, VSUP = 7.6 V to 18 V, tBIT = 96 µs (10.4 kbps), See Figure 7-1 | 0.590 | |||
trx_pdr | Receiver rising propagation delay time | RL = 2.4 kΩ, CL = 20 pF, See Figure 7-1 | 6 | µs | ||
trx_pdf | Receiver rising propagation delay time | RL = 2.4 kΩ, CL = 20 pF, See Figure 7-1 | 6 | µs | ||
trx_sym | Symmetry of receiver propagation delay time (rising edge) | with respect to falling edge, See Figure 7-1 | –2 | 2 | µs | |
tNWake | NWake filter time for local wake-up | See Figure 7-1 | 25 | 50 | 100 | µs |
tLINBUS | LIN wake-up filter time (dominant time for wake-up via LIN bus) | See Figure 7-1 | 25 | 50 | 100 | µs |
tDST | Dominant state timeout(3) | See Figure 7-1 | 6 | 9 | 14 | ms |