ZHCSSO7C february 2008 – july 2023 TPD6E004
PRODUCTION DATA
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Operating voltage for pin VCC | –0.3 | 5.5 | V | |
| VI/O | Operating voltage for pins IO1, IO2, IO3, IO4, IO5 and IO6 | –0.3 | VCC + 0.3 | V | |
| Bump temperature (soldering) | Infrared (15 s) | 220 | °C | ||
| Vapor phase (60 s) | 215 | ||||
| Lead temperature (soldering, 10 s) | 300 | °C | |||
| TJ | Junction temperature | 150 | °C | ||
| Tstg | Storage temperature | –65 | 150 | °C | |