ZHCSSK9C february 2008 – july 2023 TPD4E004
PRODUCTION DATA
This device is a passive ESD protection device so there is no need to power it. Make sure that the maximum voltage specifications for each pin are not violated.