ZHCSB74C June 2013 – December 2019 TPD2E2U06
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VRWM | Reverse stand-off voltage | IIO < 10 µA | 5.5 | V | ||
| VCLAMP | IO to GND | IPP = 1 A, TLP(1) | 9.7 | V | ||
| IPP = 5 A, TLP(1) | 12.4 | |||||
| VCLAMP | GND to IO | IPP = 1 A, TLP(1) | 1.9 | V | ||
| IPP = 5 A, TLP(1) | 4 | |||||
| RDYN | Dynamic resistance DRL package | IO to GND(2) | 0.5 | Ω | ||
| RDYN | Dynamic resistance DRL package | GND to IO(2) | 0.25 | Ω | ||
| RDYN | Dynamic resistance DCK package | IO to GND(2) | 0.6 | Ω | ||
| RDYN | Dynamic resistance DCK package | GND to IO(2) | 0.4 | Ω | ||
| CL | Line capacitance | f = 1 MHz, VBIAS = 2.5 V(3) | 1.5 | 1.9 | pF | |
| CCROSS | Channel-to-channel input capacitance | Pin 4 = 0 V, f = 1 MHz, VBIAS = 2.5 V, between channel pins(3) | 0.02 | 0.03 | pF | |
| ∆CIO-TO-GND | Variation of channel input capacitance | Pin 4 = 0 V, f = 1 MHz, VBIAS = 2.5 V,
channel_x pin to GND – channel_y pin to GND(3) |
0.03 | 0.1 | pF | |
| VBR | Break-down voltage | IIO = 1 mA | 6.5 | 8.5 | V | |
| ILEAK | Leakage current | VIO = 2.5 V | 1 | 10 | nA | |