ZHCSD47E December 2014 – October 2022 TPD2E2U06-Q1
PRODUCTION DATA
The TPD2E2U06-Q1 device is a passive integrated circuit that triggers when voltages are above VBR or below the lower diodes Vf (–0.6 V). During ESD events, voltages as high as ±30 kV (air) can be directed to ground through the internal diode network. When the voltages on the protected line fall below the trigger levels of the TPD2E2U06-Q1 (usually within 10s of nano-seconds) the device reverts to passive.