ZHCSCE8F April 2014 – May 2019
PRODUCTION DATA.
The VBUS_POWER pin provides up to 3 mA and 6.48 V for powering the system using VBUS_CON. VBUS_POWER follows VBUS_CON after 3.5 V and up to the regulated 6.48 V. In the case where the system battery state cannot power the system, voltage from an external charger can be provided to power the system. VBUS_POWER is supplied by an always on LDO regulator supplied by VBUS_CON. The VBUS_POWER output voltage remains regulated to 6.48 V at up to 30-V DC on VBUS_CON and during IEC 61000-4-5 surge events of up to 100 V.