ZHCSCE8F April 2014 – May 2019
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOVP | Input voltage protection threshold | VBUS_CON | VBUS_CON increasing from 0 V to 20 V | TPD1S514-1 | 5.90 | 5.95 | 5.99 | V |
| TPD1S514-2 | 9.9 | 9.98 | 10.05 | |||||
| TPD1S514-3 | 13.5 | 13.75 | 14 | |||||
| TPD1S514 | 5.90 | 5.95 | 5.99 | |||||
| VHYS_OVP | Hysteresis on OVP | VBUS_CON | VBUS_CON decreasing from 20 V to 0 V | TPD1S514-1 | 100 | mV | ||
| TPD1S514-2 | 100 | |||||||
| TPD1S514-3 | 100 | |||||||
| TPD1S514 | 20 | |||||||
| VUVLO | Input under voltage lockout | VBUS_CON | VBUS_CON voltage rising from 0 V to 5 V | 2.7 | 3.1 | 3.5 | V | |
| VHYS_UVLO | Hysteresis on UVLO | VBUS_CON | Difference between rising and falling UVLO thresholds | 80 | mV | |||
| VUVLO_FALLING | Input undervoltage lockout | VBUS_CON | VBUS_CON voltage falling from 5 V to 0 V | 2.6 | 3.0 | 3.4 | V | |
| VUVLO_SYS | VBUS_SYS undervoltage lockout | VBUS_SYS | VBUS_SYS voltage rising from 0 V to 5 V | 2.8 | 3.7 | 4.3 | V | |
| VHYS_UVLO_SYS | VBUS_SYS UVLO Hysteresis | VBUS_SYS | Difference between rising and falling UVLO thresholds on VBUS_SYS | 500 | mV | |||
| VUVLO_SYS_FALLING | VBUS_SYS undervoltage lockout | VBUS_SYS | VBUS_SYS voltage falling from 5 V to 0 V | 2.6 | 3.0 | 3.4 | V | |