ZHCSN54A May 2021 – December 2021 TPD1E01B04-Q1
PRODUCTION DATA
For this design example eight TPD1E01B04-Q1 devices and two TPD4E05U06-Q1 devices are being used in a USB Type-C for Thunderbolt 3 application. This provides a complete ESD protection scheme.
Given the Thunderbolt 3 application, the parameters listed in Table 8-1 are known.
| DESIGN PARAMETER | VALUE |
|---|---|
| Signal range on superspeed Lines | 0 V to 3.6 V |
| Operating frequency on superspeed Lines | up to 10 GHz |
| Signal range on CC, SBU, and DP/DM Lines | 0 V to 5 V |
| Operating frequency on CC, SBU, and DP/DM Lines | up to 480 MHz |