ZHCSUX9 February 2024 TMUXHS4446
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Device Switching Time | ||||||
tSW_POWER_ON | Device power ON time | 80 | µs | |||
tSW_POWER_OFF | Device power OFF time | 160 | ns | |||
High Speed Pins | ||||||
tPD | Switch propagation delay | f = 1GHz | 70 | ps | ||
tSW_CM_SHIFT | Switching time to change from one switching mode to another | Biased from CTXx/CRXx side with CMV difference <1.8V | 1.2 | us | ||
tSW | Switching time to change from one switching mode to another | Biased from CTXx/CRXx side with CMV difference <100mV | 120 | ns | ||
tSK_INTRA | Intra-pair output skew between + and - pins for same channel | f = 1GHz | 2.5 | ps | ||
tSK_INTER | Inter-pair output skew between channels | f = 1GHz | 16 | ps | ||
SBU Pins | ||||||
tPD-SBU | Switch propagation delay | 220 | ps | |||
tSW-SBU | Switching time to change from one switching mode to another | Biased from SBUx side with VIN = 3.3V | 450 | ns | ||
tSK-SBU | Output skew between SBU1 and SBU2 pins | f = 1MHz | 2.5 | ps |