ZHCSUX9 February 2024 TMUXHS4446
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Supply Pin (VCC) | ||||||
ICC | Device active current | 0V ≤ VCM ≤ 1.8V | 380 | 530 | µA | |
ISTDN | Device shutdown current | All switches open; CONF[2:0] = 000, I2C mode | 5 | 10 | µA | |
All switches open; CONF[2:0] = 000, GPIO Mode | 0.5 | 2.5 | µA | |||
High Speed Pins ([SS/C]TXx[+/-], [SS/C]RXx[+/-], DPx[+/-]) | ||||||
CON | Output ON capacitance to GND | f = 5GHz | 0.3 | pF | ||
COFF | Output OFF capacitance to GND | CONF[2:1] = 00 | 0.3 | pF | ||
IIH,HS,SEL | Input high current, selected high-speed pins | VIN = 1.8V for selected port p and n pins | 6 | µA | ||
IIH,HS,NSEL | Input high current, non-selected high-speed pins | VIN = 1.8V for non-selected port | 110 | µA | ||
IIL,HS | Input low current, high-speed pins | VIN = 0V | 1 | µA | ||
IFS,HS | Failsafe leakage current for HS data pins | Data pins = 1.8V VCC = 0V | 10 | µA | ||
RA,p2n | DC Impedance between C[Tx/Rx]x+ and C[Tx/Rx]x- pins | 20 | KΩ | |||
SBU Pins (SBUx, AUX[+/-]) | ||||||
IIH,SBU | Input high current, SBU, AUX pins | VIN = VCC for selected port | 0.16 | µA | ||
IIL,SBU | Input low current, SBU, AUX pins | VIN = 0V | 0.1 | µA | ||
IFS,SBU | Failsafe leakage current for SBU pins | SBU pins = 3.6V, VCC = 0V | 10 | µA | ||
CON,SBU | Output ON capacitance to GND | f = 1MHz | 6 | 8 | pF | |
COFF,SBU | Output OFF capacitance to GND | f = 1MHz | 6 | 8 | pF | |
RON,SBU | Output ON resistance | 0 ≤ VIN ≤ 3.3V; IO = –8mA | 7 | Ω | ||
Control Pins (MODE[1:0], CONF[2:0], A[1:0], SDA, SCL) | ||||||
IIH,CTRL | Input high current, control pins | VIN = VCC | 1 | µA | ||
IIL,CTRL | Input low current, control pins | VIN = 0V | 1 | µA | ||
CIN | Input capacitance | 20 | pF |