ZHCSN19A December 2020 – October 2024 TMUXHS4412
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| tPD | Switch propagation delay | f = 1 Ghz | 50 | ps | ||
| tSW_ON | Switching time SEL-to-Switch ON | Biased from DA/DB side with CMV difference is <100mV, DA/DB pins at 90% of final value | 130 | ns | ||
| tSW_OFF | Switching time SEL-to-Switch OFF | Biased from DA/DB side with CMV difference is <100mV, DA/DB pins at 90% of final value | 100 | ns | ||
| tSK_INTRA | Intra-pair output skew between P and N pins for same channel | f = 1 Ghz | 4.0 | ps | ||
| tSK_INTER | Inter-pair output skew between channels | f = 1 Ghz | 4.0 | ps | ||