ZHCSN19A December 2020 – October 2024 TMUXHS4412
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ICC | Device active current | PD = 0; 0 V ≤ VCM ≤ 1.8; SEL = 0 or VCC | 320 | 480 | µA | |
| ISTDN | Device shutdown current | PD = VCC | 0.1 | 2 | µA | |
| CON | Output ON capacitance to GND | PD = 0; f = 8 Ghz | 0.45 | pF | ||
| RON | Output ON resistance | 0 V ≤ VCM ≤ 1.8 V; IO = –8 mA | 5 | 8 | Ω | |
| IIH,CTRL | Input high current, control pins (SEL, PD) | VIN = 3.6 V | 2 | µA | ||
| IIL,CTRL | Input low current, control pins (SEL, PD) | VIN = 0 V | 1 | µA | ||
| RCM,HS | Common mode resistance to ground on D pins (Dx[P/N]) | Each pin to GND | 1.0 | 1.4 | MΩ | |
| IIH,HS,SEL | Input high current, high-speed pins [Dx/DAx/DBx][P/N] | VIN = 1.8 V for selected port, D and DA pins with SEL = 0, and D and DB pins with SEL = VCC | 5 | µA | ||
| IIH,HS,NSEL | Input high current, high-speed pins [Dx/DAx/DBx][P/N] | VIN = 1.8 V for non-selected port, DB with SEL = 0, and DA with SEL = VCC(1) | 150 | µA | ||
| IHIZ,HS | Leakage current through turned off switch between Dx[P/N] and [DA/DB]x[P/N] | PD = VCC; Dx[P/N] = 1.8 V, [DA/DB]x[P/N] = 0 V and Dx[P/N] = 0 V, [DA/DB]x[P/N] = 1.8 V | 4 | µA | ||
| RA,p2n | DC Impedance between Dx[P] and Dx[N] pins | PD = 0 and VCC | 20 | KΩ | ||