ZHCSN19 december 2020 TMUXHS4412
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 1.8 V supply voltage mode | 1.71 | 1.8 | 1.98 | V |
3.3 V supply voltage mode | 3.0 | 3.3 | 3.6 | V | ||
VCC-RAMP | Supply voltage ramp time | 0.1 | 100 | ms | ||
VIH | Input high voltage | SEL, PD pins | 0.75VCC | V | ||
VIL | Input low voltage | SEL, PD pins | 0.25VCC | V | ||
VDIFF | High-speed signal pins differential voltage | 0 | 1.8 | Vpp | ||
VCM | High speed signal pins common mode voltage | 1.8 V supply voltage mode, biased from common port (D) | 0 | 0.9 | V | |
3.3 V supply voltage mode, biased from D or DA/DB ports. | 0 | 1.8 | V | |||
TA | Operating free-air/ambient temperature | TMUXHS4412 | 0 | 70 | °C | |
TMUXHS4412I | -40 | 105 | °C |