ZHCSN19 december 2020 TMUXHS4412
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IL | Differential insertion loss | ƒ = 10 MHz | -0.4 | dB | ||
ƒ = 2.5 GHz | -0.7 | |||||
ƒ = 4 GHz | -0.8 | |||||
ƒ = 5 GHz | -0.9 | |||||
ƒ = 8 GHz | -1.3 | |||||
ƒ = 10 GHz | -1.8 | |||||
BW | –3-dB bandwidth | 13 | GHz | |||
RL | Differential return loss | ƒ = 10 MHz | -30 | dB | ||
ƒ = 2.5 GHz | -23 | |||||
ƒ = 4 GHz | -23 | |||||
ƒ = 5 GHz | -22 | |||||
ƒ = 8 GHz | -22 | |||||
ƒ = 10 GHz | -15 | |||||
OIRR | Differential OFF isolation | ƒ = 10 MHz | -57 | dB | ||
ƒ = 2.5 GHz | -27 | |||||
ƒ = 4 GHz | -22 | |||||
ƒ = 5 GHz | -20 | |||||
ƒ = 8 GHz | -15 | |||||
ƒ = 10 GHz | -12 | |||||
XTALK | Differential crosstalk | ƒ = 10 MHz | -73 | dB | ||
ƒ = 2.5 GHz | -64 | |||||
ƒ = 4 GHz | -61 | |||||
ƒ = 5 GHz | -61 | |||||
ƒ = 8 GHz | -58 | |||||
ƒ = 10 GHz | -54 | |||||
SCD11,22 | Mode conversion - differential to common mode | ƒ = 8 GHz | -29 | dB | ||
SCD21,12 | Mode conversion - differential to common mode | ƒ = 8 GHz | -25 | dB | ||
SDC11,22 | Mode conversion - common mode to differential | ƒ = 8 GHz | -29 | dB | ||
SDC21,12 | Mode conversion - common mode to differential | ƒ = 8 GHz | -25 | dB |