ZHCSKO2A May 2020 – May 2022 TMUXHS4212
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ICC | Device active current | OEn = 0; 0 V ≤ VCM ≤ 1.8; SEL = 0 or VCC | 180 | 250 | µA | |
| ISTDN | Device shutdown current | OEn = VCC | 2 | 5 | µA | |
| CON | Output ON capacitance to GND | OEn = 0 | 0.6 | pF | ||
| RON | Output ON resistance | 0 V ≤ VCM ≤ 1.8 V; IO = –8 mA | 5 | 8.4 | Ω | |
| ΔRON | On-resistance match between pairs for the same channel at same VCM, VCC and TA | 0.5 | Ω | |||
| RFLAT_ON | On-resistance flatness RON(MAX) – RON(MIN) over VCM range for the same channel at same VCC and TA | 0.75 | Ω | |||
| IIH,CTRL | Input high current, control pins (SEL, OEn) | VIN = VCC | 2 | µA | ||
| IIL,CTRL | Input low current, control pins (SEL, OEn) | VIN = 0 V | 1 | µA | ||
| RCM,HS | Common mode resistance to ground on Ax pins | Each pin to GND | 1.0 | 1.6 | MΩ | |
| IIH,HS,SEL | Input high current, high-speed pins [Ax/Bx/Cx][p/n] | VIN = 1.8 V for selected port - A and B with SEL = 0, and A and C with SEL = VCC | 8 | µA | ||
| IIH,HS,NSEL | Input high current, high-speed pins [Ax/Bx/Cx][p/n] | VIN = 1.8 V for non-selected port - C with SEL = 0, and B with SEL = VCC(1) | 150 | µA | ||
| IIL,HS | Input low current, high-speed pins [Ax/Bx/Cx][p/n] | VIN = 0 V | 1 | µA | ||
| IHIZ,HS | Leakage current through turned off switch between Ax[p/n] to [B]x[p/n] and [C]x[p/n] | OEn = VCC; Ax[p/n] = 1.8 V, [B and C]x[p/n] = 0 V and Ax[p/n] = 0 V, [B and C]x[p/n] = 1.8 V | 5 | µA | ||
| RA,p2n | DC Impedance between p and n for Ax pins | OEn = 0 and VCC | 20 | KΩ | ||