ZHCSSN8 july 2023 TMUXHS221LV
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
tPD | Switch propagation delay | 60 | 80 | ps | ||
tSW | Switching time CTRL-to-Switch ON (SEL toggles in between H, L) | RL = 50 Ω, CL = 10 pF | 1.5 | µs | ||
tOFF | Time required for device ON-to-OFF transition (OEn = L to H) | RL = 50 Ω, CL = 10 pF | 0.5 | µs | ||
tON | Time required for device OFF-to-ON transition (OEn = H to L) | RL = 50 Ω, CL = 10 pF | 32 | µs | ||
tSK_INTRA | Intra-pair output skew between positive and negative for same differential channel | For Dx to DAx or DBx channels | 3 | 10 | ps | |
tSK_INTER | Inter-pair output skew between channels | For Dx to DAx or DBx channels | 1 | 10 | ps |