ZHCSSN8 july 2023 TMUXHS221LV
PRODUCTION DATA
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | DC plus AC power should not exceed these limits | 1.62 | 1.8 | 1.98 | V |
VCCRAMP | Supply voltage ramp time | 0.1 | 100 | ms | ||
VI/O | Voltage range for data signals (VI/O) | D, DA, DB | -0.3 | 3.6 | V | |
VIN | Voltage range for control signals (VIN) | OEn, SEL | -0.3 | 3.6 | V | |
TJ | Junction temperature | 125 | °C | |||
TA | Operating free-air/ambient temperature | -40 | 125 | °C |