ZHCSSN8 july 2023 TMUXHS221LV
PRODUCTION DATA
The TMUXHS221LV is an analog passive mux with 2:1 or 1:2 multiplexer or demultiplexer that can work for any low-speed, high-speed, differential or single-ended signals. The signals must be within the allowable voltage range of −0.3 to 3.6 V. The device is optimized for eUSB2 and USB 2.0 LS, FS, and HS signaling.
The dynamic characteristics of the device allow high-speed switching with minimal attenuation to the signal eye diagram and little added jitter. While the device is recommended for the interfaces up to 3Gbps, actual data rates where the device can be used highly depends on the electrical channels. For low loss channels where adequate margin is maintained, the device can potentially be used for higher data rates.