ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VDD – VSS(1) | Power supply voltage differential | 10 | 100 | V | ||
| VDD | Positive power supply voltage | 10 | 100 | V | ||
| VS or VD(2) | Signal path input/output voltage (source or drain pin) | VSS | VDD | V | ||
| VA or VEN | Address or enable pin voltage | 0 | 48 | V | ||
| TA | Ambient temperature | –40 | 125 | °C | ||
| VS or VD(2) | Signal path input/output voltage (source or drain pin) | VSS | VDD | V | ||
| TA | Ambient temperature | –40 | 125 | °C | ||
| IDC 1ch.(3) | Continuous current through switch for TSSOP or QFN on 1 channel | 100 | mA | |||
| IDC All ch.(4) | Continuous current through switch on all channels at the same time, TSSOP package | TA = 25°C | 75 | mA | ||
| TA = 85°C | 50 | mA | ||||
| TA = 125°C | 25 | mA | ||||