ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0 V to +95 V ID = –5 mA |
25°C | 38 | 48 | Ω | |
| –40°C to +85°C | 65 | ||||||
| –40°C to +125°C | 80 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = 0 V to +95 V ID = –5 mA |
25°C | 0.65 | Ω | ||
| –40°C to +85°C | 1.5 | ||||||
| –40°C to +125°C | 2.1 | ||||||
| RON FLAT | On-resistance flatness | VS = 0 V to +95 V ID = –5 mA |
25°C | 0.6 | Ω | ||
| RON DRIFT | On-resistance drift | VS = 0 V, IS = –5 mA | –40°C to +125°C | 0.25 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | Switch state is off VS = +95 V / 1 V VD = 1 V / +95 V |
25°C | 0.02 | nA | ||
| –40°C to +85°C | –3 | 3 | |||||
| –40°C to +125°C | –15 | 15 | |||||
| ID(OFF) | Drain off leakage current(1) | Switch state is off VS = +95 V / 1 V VD = 1 V / +95 V |
25°C | 0.09 | nA | ||
| –40°C to +85°C | –8 | 8 | |||||
| –40°C to +125°C | –40 | 40 | |||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | Switch state is on VS = VD = 1 V / +95 V |
25°C | 0.1 | nA | ||
| –40°C to +85°C | –8 | 8 | |||||
| –40°C to +125°C | –40 | 40 | |||||
| ΔIS(ON) ΔID(ON) |
Leakage current mismatch between channels(2) | Switch state is on VS = VD = 1 V / +95 V |
25°C | 50 | pA | ||
| 85°C | 120 | ||||||
| 125°C | 350 | ||||||