ZHCSM60B september 2021 – august 2023 TMUX8108 , TMUX8109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD–VSS | Supply voltage | 110 | V | |
| VDD | –0.5 | 110 | V | |
| VSS | –110 | 0.5 | V | |
| VAx or VEN | Logic control input pin voltage (Ax, EN) | –0.5 | 50 | V |
| IAx or IEN | Logic control input pin current (Ax, EN) | –30 | 30 | mA |
| VS or VD | Source or drain voltage (Sx, D) | VSS–2 | VDD+2 | V |
| IDC (CONT) | Source or drain continuous current (Sx, D) | –100 | 100 | mA |
| IIK(2) | Diode clamp current at 85°C | –100 | 100 | mA |
| Diode clamp current at 125°C | –15 | 15 | mA | |
| Tstg | Storage temperature | –65 | 150 | °C |
| TA | Ambient temperature | –55 | 150 | °C |
| TJ | Junction temperature | 150 | °C | |
| Ptot(3) | Total power dissipation (TSSOP) | 720 | mW | |