ZHCSSQ7 august 2023 TMUX7612
ADVANCE INFORMATION
CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 50°C | TA = 85°C | TA = 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
PACKAGE | TEST CONDITIONS | Pins | |||||
PW (TSSOP) | VSS to VDD -2.5 V | 1 Channel | 470 | 432 | 153 | 119 | mA |
2 Channels | 390 | 306 | 119 | 119 | |||
3 Channels | 318 | 250 | 119 | 80 | |||
4 Channels | 276 | 216 | 119 | 69 | |||
RUM (QFN) | VSS to VDD -2.5 V | 1 Channel | 470 | 406 | 144 | 119 | mA |
2 Channels | 366 | 287 | 119 | 92 | |||
3 Channels | 299 | 235 | 119 | 75 | |||
4 Channels | 259 | 203 | 119 | 65 |