ZHCSNC9C february 2021 – july 2023 TMUX7308F , TMUX7309F
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –10 V to +10 V, IS = –1 mA |
25°C | 180 | 250 | Ω | |
| –40°C to +85°C | 330 | ||||||
| –40°C to +125°C | 390 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V, IS = –1 mA |
25°C | 2.5 | 8 | Ω | |
| –40°C to +85°C | 12 | ||||||
| –40°C to +125°C | 13 | ||||||
| RFLAT | On-resistance flatness | VS = –10 V to +10 V, IS = –1 mA |
25°C | 1.5 | 3.5 | Ω | |
| –40°C to +85°C | 4 | ||||||
| –40°C to +125°C | 4 | ||||||
| RON_DRIFT | On-resistance drift | VS = 0 V, IS = –1 mA | –40°C to +125°C | 1 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –1 | 0.1 | 1 | nA |
| –40°C to +85°C | –1 | 1 | |||||
| –40°C to +125°C | –4 | 4 | |||||
| ID(OFF) | Drain off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V |
25°C | –1 | 0.1 | 1 | nA |
| –40°C to +85°C | –3 | 3 | |||||
| –40°C to +125°C | –14 | 14 | |||||
| IS(ON) ID(ON) |
Output on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V |
25°C | –1.5 | 0.3 | 1.5 | nA |
| –40°C to +85°C | –5 | 5 | |||||
| –40°C to +125°C | –22 | 22 | |||||
| FAULT CONDITION | |||||||
| IS(FA) | Input leakage current during overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 16.5 V, VSS = –16.5 V |
–40°C to +125°C | ±110 | µA | ||
| IS(FA) Grounded | Input leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V VDD = VSS = 0 V |
–40°C to +125°C | ±135 | µA | ||
| IS(FA) Floating | Input leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
–40°C to +125°C | ±135 | µA | ||
| ID(FA) | Output leakage current during overvoltage |
VS = ± 60 V, GND = 0 V, VDD = 16.5 V, VSS = –16.5 V, –15.5V ≤ VD ≤ 16.5V |
25°C | –50 | ±10 | 50 | nA |
| –40°C to +85°C | –70 | 70 | |||||
| –40°C to +125°C | –90 | 90 | |||||
| ID(FA) Grounded | Output leakage current during overvoltage with grounded supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = 0 V |
25°C | –50 | ±1 | 50 | nA |
| –40°C to +85°C | –100 | 100 | |||||
| –40°C to +125°C | –500 | 500 | |||||
| ID(FA) Floating | Output leakage current during overvoltage with floating supply voltages |
VS = ± 60 V, GND = 0 V, VDD = VSS = floating |
25°C | ±3 | µA | ||
| –40°C to +85°C | ±5 | ||||||
| –40°C to +125°C | ±8 | ||||||
| LOGIC INPUT/ OUTPUT | |||||||
| IIH | High-level input current | VEN = VAx = VDD | 25°C | –2 | ± 0.6 | 2 | µA |
| –40°C to +125°C | –2 | 2 | |||||
| IIL | Low-level input current | VEN = VAx = 0 V | 25°C | –1.1 | ± 0.6 | 1.1 | µA |
| –40°C to +125°C | –1.2 | 1.2 | |||||
| SWITCHING CHARACTERISTICS | |||||||
| tON (EN) | Enable turn-on time | VS = 10 V, RL = 4 kΩ, CL= 12 pF |
25°C | 165 | 265 | ns | |
| –40°C to +85°C | 285 | ||||||
| –40°C to +125°C | 300 | ||||||
| tOFF (EN) | Enable turn-off time | VS = 10 V, RL = 4 kΩ, CL= 12 pF |
25°C | 350 | 400 | ns | |
| –40°C to +85°C | 400 | ||||||
| –40°C to +125°C | 420 | ||||||
| tTRAN | Transition time | VS = 10 V, RL = 4 kΩ, CL= 12 pF |
25°C | 170 | 225 | ns | |
| –40°C to +85°C | 245 | ||||||
| –40°C to +125°C | 260 | ||||||
| tRESPONSE | Fault response time | RL = 4 kΩ, CL= 12 pF | 25°C | 300 | ns | ||
| tRECOVERY | Fault recovery time | RL = 4 kΩ, CL= 12 pF | 25°C | 1.2 | µs | ||
| tBBM | Break-before-make time delay | VS = 10 V, RL = 4 kΩ, CL= 12 pF | –40°C to +125°C | 50 | 120 | ns | |
| QINJ | Charge injection | VS = 0 V, CL = 1 nF | 25°C | –15 | pC | ||
| OISO | Off-isolation | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –82 | dB | ||
| XTALK | Intra-channel crosstalk | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –95 | dB | ||
| Inter-channel crosstalk (TMUX7309F) | –103 | ||||||
| BW | –3 dB bandwidth (TMUX7308F) | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V |
25°C | 150 | MHz | ||
| –3 dB bandwidth (TMUX7309F WQFN Package) | 280 | ||||||
| –3 dB bandwidth (TMUX7309F TSSOP Package) | 240 | ||||||
| ILOSS | Insertion loss | RS = 50 Ω, RL = 50 Ω, CL = 5 pF, VS = 200 mVRMS, VBIAS = 0 V, f = 1 MHz |
25°C | –9 | dB | ||
| THD+N | Total harmonic distortion plus noise | RS = 40 Ω, RL = 10 kΩ, VS = 15 VPP, VBIAS = 0 V, f = 20 Hz to 20 kHz | 25°C | 0.0015 | % | ||
| CS(OFF) | Input off-capacitance | f = 1 MHz, VS = 0 V | 25°C | 3.5 | pF | ||
| CD(OFF) | Output off-capacitance (TMUX7308F) | f = 1 MHz, VS = 0 V | 25°C | 28 | pF | ||
| Output off-capacitance (TMUX7309F) | f = 1 MHz, VS = 0 V | 25°C | 15 | pF | |||
| CS(ON) CD(ON) |
Input/Output on-capacitance (TMUX7308F) | f = 1 MHz, VS = 0 V | 25°C | 30 | pF | ||
| Input/Output on-capacitance (TMUX7309F) | f = 1 MHz, VS = 0 V | 25°C | 17 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.25 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| ISS | VSS supply current | VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.15 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.4 | ||||||
| IGND | GND current | VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.075 | mA | ||
| IDD(FA) | VDD supply current under fault | VS = ± 60 V, VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.25 | 1 | mA | |
| –40°C to +85°C | 1 | ||||||
| –40°C to +125°C | 1 | ||||||
| ISS(FA) | VSS supply current under fault | VS = ± 60 V, VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.15 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| IGND(FA) | GND current under fault | VS = ± 60 V, VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 5 V or VDD |
25°C | 0.15 | mA | ||
| IDD(DISABLE) | VDD supply current (disable mode) | VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.15 | 0.5 | mA | |
| –40°C to +85°C | 0.5 | ||||||
| –40°C to +125°C | 0.5 | ||||||
| ISS(DISABLE) | VSS supply current (disable mode) | VDD = 16.5 V, VSS = –16.5 V, VAx = 0 V, 5 V, or VDD, VEN = 0 V |
25°C | 0.1 | 0.4 | mA | |
| –40°C to +85°C | 0.4 | ||||||
| –40°C to +125°C | 0.4 | ||||||