ZHCSP65 May 2022 TMUX7219M
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION(2) | |
|---|---|---|---|
| NAME | NO. | ||
| D | 1 | I/O | Drain pin. Can be an input or output. |
| S1 | 2 | I/O | Source pin 1. Can be an input or output. |
| GND | 3 | P | Ground (0 V) reference |
| VDD | 4 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
| EN | 5 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. |
| SEL | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 8.5. |
| VSS | 7 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND. |
| S2 | 8 | I/O | Source pin 2. Can be an input or output. |