ZHCSNI4B July 2020 – December 2022 TMUX6234
PRODUCTION DATA
Use the parameters listed in Table 9-1 for this design example.
PARAMETERS | VALUES | |
---|---|---|
GAN application | LDMOS application | |
Supply (VDD) | 8 V | |
Supply (VSS) | -12 V | |
Signal range | -12 V to 0 V | 0 V to 5 V |
Control logic | 1.8 V compatiable (up to 36 V) | |
SEL1 - SEL4 | Controlled independently for each power amplifier channel |