ZHCSMY9C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –10 V to +10 V ID = –10 mA Refer to On-Resistance |
25°C | 2.1 | 2.9 | Ω | |
| –40°C to +85°C | 3.8 | Ω | |||||
| –40°C to +125°C | 4.5 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = –10 V to +10 V ID = –10 mA Refer to On-Resistance |
25°C | 0.05 | 0.25 | Ω | |
| –40°C to +85°C | 0.3 | Ω | |||||
| –40°C to +125°C | 0.35 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = –10 V to +10 V IS = –10 mA Refer to On-Resistance |
25°C | 0.5 | 0.6 | Ω | |
| –40°C to +85°C | 0.7 | Ω | |||||
| –40°C to +125°C | 0.85 | Ω | |||||
| RON DRIFT | On-resistance drift | VS = 0 V, IS = –10 mA Refer to On-Resistance |
–40°C to +125°C | 0.01 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V Refer to Off-Leakage Current |
25°C | –0.2 | 0.05 | 0.2 | nA |
| –40°C to +85°C | –1.6 | 1.6 | nA | ||||
| –40°C to +125°C | –40 | 40 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 16.5 V, VSS = –16.5 V Switch state is off VS = +10 V / –10 V VD = –10 V / + 10 V Refer to Off-Leakage Current |
25°C | –1 | 0.05 | 1 | nA |
| –40°C to +85°C | –3 | 3 | nA | ||||
| –40°C to +125°C | –60 | 60 | nA | ||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5 V, VSS = –16.5 V Switch state is on VS = VD = ±10 V Refer to On-Leakage Current |
25°C | –1 | 0.04 | 1 | nA |
| –40°C to +85°C | –2 | 2 | nA | ||||
| –40°C to +125°C | –50 | 50 | nA | ||||
| LOGIC INPUTS (SEL / EN pins) | |||||||
| VIH | Logic voltage high | –40°C to +125°C | 1.3 | 36 | V | ||
| VIL | Logic voltage low | –40°C to +125°C | 0 | 0.8 | V | ||
| IIH | Input leakage current | –40°C to +125°C | 0.005 | 2 | µA | ||
| IIL | Input leakage current | –40°C to +125°C | –1 | –0.005 | µA | ||
| CIN | Logic input capacitance | –40°C to +125°C | 3 | pF | |||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VDD = 16.5 V, VSS = –16.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 30 | 40 | µA | |
| –40°C to +85°C | 48 | µA | |||||
| –40°C to +125°C | 62 | µA | |||||
| ISS | VSS supply current | VDD = 16.5 V, VSS = –16.5 V Logic inputs = 0 V, 5 V, or VDD |
25°C | 3 | 10 | µA | |
| –40°C to +85°C | 15 | µA | |||||
| –40°C to +125°C | 25 | µA | |||||