ZHCSMY9C January 2021 – December 2024 TMUX6219-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION (2) | ||
|---|---|---|---|---|
| NAME | DGK | |||
| D | 1 | I/O | Drain pin. Can be an input or output. | |
| S1 | 2 | I/O | Source pin 1. Can be an input or output. | |
| GND | 3 | P | Ground (0V) reference | |
| VDD | 4 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VDD and GND. | |
| EN | 5 | I | Active high logic enable, has internal pull-up resistor. When this pin is low, all switches are turned off. When this pin is high, the SEL logic input determine which switch is turned on. | |
| SEL | 6 | I | Logic control input, has internal pull-down resistor. Controls the switch connection as shown in Section 7.5. | |
| VSS | 7 | P | Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1µF to 10µF between VSS and GND. | |
| S2 | 8 | I/O | Source pin 2. Can be an input or output. | |
| Thermal Pad | — | The thermal pad is not connected internally. It is recommended that the pad be tied to GND or VSS for best performance. | ||