ZHCSM94C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
Bandwidth is defined as the range of frequencies that are attenuated by less than 3 dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (Dx) of the device. The characteristic impedance, Z0, for the measurement is 50 Ω. Figure 8-10 shows the setup used to measure bandwidth.