SCDS487A October 2025 – December 2025 TMUX4821
PRODUCTION DATA
The linear response of the TMUX48xx reduces any impact to signal distortion and loss, making it an excellent choice for high precision industrial systems. The TMUX48xx utilizes a specialized architecture to keep the on-resistance extremely flat, while supporting signals beyond the supply from -15V to 15V. Additionally, the TMUX48xx supports a wide frequency range to drive output capacitive transducers. This with the low on-resistance results in an extremely low insertion loss as well.