ZHCSHK9 February   2018 TMUX154E

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      功能方框图
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
    6. 6.6 Dynamic Electrical Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
ISEL , IEN Control inputs VCC = 4.3 V, 0 V, VSEL,VEN = 0 to 4.3 V ±1 μA
IOZ OFF-state leakage current(3) VCC = 4.3 V, VO = 0 to 3.6 V, VI = 0,
Switch OFF
±1 μA
IOFF Powered off leakage current VCC = 0 V, VAn,Bn = 0 V, VA,B = 0 V to 4.3 V,
VSEL , VEN = VCC or GND
±2 μA
ICC Supply current VCC = 4.3 V, II/O = 0,
Switch ON or OFF
1 μA
ΔICC(4) Difference of supply current due to control input voltage not VCC or GND VCC = 4.3 V, VSELVEN = 2.6 V 10 μA
CSEL, CEN Control inputs digital input capacitance VCC = 0 V,
VSELVEN = VCC or GND
1 pF
CI/O(OFF) OFF-state input capacitance VCC = 3.3 V, VI/O = 3.3 V or 0,
Switch OFF
2 pF
CI/O(ON) ON-state input capacitance VCC = 3.3 V, VI/O = 3.3 V or 0,
Switch ON
7.5 pF
RON ON-state resistance(5) VCC = 3 V, VI = 0.4, IO = –8 mA 6 10
ΔRON ON-state resistance match between channels VCC = 3 V, VI = 0.4, IO = –8 mA 0.35
ron(flat) ON-state resistance flatness VCC = 3 V, VI = 0 V or 1 V, IO = –8 mA 2
VI, VO, II, and IO refer to data I/O pins A, B, An, and Bn.
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
For I/O ports, the parameter IOZ includes the input leakage current.
This is the increase in supply current for each digital control input that is supplied with a voltage other than VCC or GND.
Measured by the voltage drop between the A and B terminals at the indicated current through the switch. ON-state resistance is determined by the lower of the voltages of the two (A or B) terminals.