ZHCSJE1C February 2019 – December 2023 TMUX1111 , TMUX1112 , TMUX1113
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
at TA = 25°C, VDD = 5V (unless otherwise noted)

| TA = 25°C |

| VDD = 3.3V |

| TA = 25°C |

| VDD = 3.3V |

| VSEL = 5.5V |

| TA = -40°C to 125°C |

| TA = -40°C to +125°C |

| TA = -40°C to +125°C |

| VDD = 5V |

| TA = 25°C |

| VDD = 5V |

| VDD = 5V |

| TA = 25°C |

| TA = -40°C to 125°C |

| TA = -40°C to +125°C |