ZHCSJ53A December 2018 – February 2024 TMUX1109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = 0V to VDD ISD = 10mA Refer to On-Resistance |
25°C | 1.8 | 4 | Ω | |
| –40°C to +85°C | 4.5 | Ω | |||||
| –40°C to +125°C | 4.9 | Ω | |||||
| ΔRON | On-resistance matching between channels | VS = 0V to VDD ISD = 10mA Refer to On-Resistance |
25°C | 0.18 | Ω | ||
| –40°C to +85°C | 0.4 | Ω | |||||
| –40°C to +125°C | 0.5 | Ω | |||||
| RON FLAT | On-resistance flatness | VS = 0V to VDD ISD = 10mA Refer to On-Resistance |
25°C | 0.85 | Ω | ||
| –40°C to +85°C | 1.6 | Ω | |||||
| –40°C to +125°C | 1.6 | Ω | |||||
| IS(OFF) | Source off leakage current(1) | VDD = 5V Switch Off VD = 4.5V / 1.5V VS = 1.5V / 4.5V Refer to Off-Leakage Current |
25°C | –0.08 | ±0.005 | 0.08 | nA |
| –40°C to +85°C | –0.3 | 0.3 | nA | ||||
| –40°C to +125°C | –0.9 | 0.9 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | VDD = 5V Switch Off VD = 4.5V / 1.5V VS = 1.5V / 4.5V Refer to Off-Leakage Current |
25°C | –0.1 | ±0.01 | 0.1 | nA |
| –40°C to +85°C | –0.75 | 0.75 | nA | ||||
| –40°C to +125°C | –3.5 | 3.5 | nA | ||||
| ID(ON) IS(ON) |
Channel on leakage current | VDD = 5V Switch On VD = VS = 2.5V Refer to On-Leakage Current |
25°C | –0.025 | ±0.003 | 0.025 | nA |
| –40°C to +85°C | –0.3 | 0.3 | nA | ||||
| –40°C to +125°C | –0.75 | 0.75 | nA | ||||
| ID(ON) IS(ON) |
Channel on leakage current | VDD = 5V Switch On VD = VS = 4.5V / 1.5V Refer to On-Leakage Current |
25°C | –0.1 | ±0.01 | 0.1 | nA |
| –40°C to +85°C | –0.75 | 0.75 | nA | ||||
| –40°C to +125°C | –3 | 3 | nA | ||||
| LOGIC INPUTS (EN, A0, A1) | |||||||
| VIH | Input logic high | –40°C to +125°C | 1.49 | 5.5 | V | ||
| VIL | Input logic low | 0 | 0.87 | V | |||
| IIH IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
| IIH IIL |
Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
| CIN | Logic input capacitance | 25°C | 1 | pF | |||
| –40°C to +125°C | 2 | pF | |||||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | Logic inputs = 0V or 5.5V | 25°C | 0.008 | µA | ||
| –40°C to +125°C | 1 | µA | |||||
| DYNAMIC CHARACTERISTICS | |||||||
| tTRAN | Transition time between channels | VS = 3V RL = 200Ω, CL = 15pF Refer to Transition Time |
25°C | 14 | ns | ||
| –40°C to +85°C | 18 | ns | |||||
| –40°C to +125°C | 19 | ns | |||||
| tOPEN (BBM) | Break before make time | VS = 3V RL = 200Ω, CL = 15pF Refer to Break-Before-Make |
25°C | 8 | ns | ||
| –40°C to +85°C | 1 | ns | |||||
| –40°C to +125°C | 1 | ns | |||||
| tON(EN) | Enable turn-on time | VS = 3V RL = 200Ω, CL = 15pF Refer to tON(EN) and tOFF(EN) |
25°C | 12 | ns | ||
| –40°C to +85°C | 19 | ns | |||||
| –40°C to +125°C | 20 | ns | |||||
| tOFF(EN) | Enable turn-off time | VS = 3V RL = 200Ω, CL = 15pF Refer to tON(EN) and tOFF(EN) |
25°C | 6 | ns | ||
| –40°C to +85°C | 8 | ns | |||||
| –40°C to +125°C | 9 | ns | |||||
| QC | Charge Injection | VS = 1V RS = 0Ω, CL = 1nF Refer to Charge Injection |
25°C | –1 | pC | ||
| OISO | Off Isolation | RL = 50Ω, CL = 5pF f = 1MHz Refer to Off Isolation |
25°C | –65 | dB | ||
| RL = 50Ω, CL = 5pF f = 10MHz Refer to Off Isolation |
25°C | –45 | dB | ||||
| XTALK | Crosstalk | RL = 50Ω, CL = 5pF f = 1MHz Refer to Crosstalk |
25°C | –90 | dB | ||
| RL = 50Ω, CL = 5pF f = 10MHz Refer to Crosstalk |
25°C | –80 | dB | ||||
| BW | Bandwidth | RL = 50Ω, CL = 5pF Refer to Bandwidth |
25°C | 135 | MHz | ||
| CSOFF | Source off capacitance | f = 1MHz | 25°C | 7.5 | pF | ||
| CDOFF | Drain off capacitance | f = 1MHz | 25°C | 32 | pF | ||
| CSON CDON |
On capacitance | f = 1MHz | 25°C | 38 | pF | ||