ZHCSJ53A December 2018 – February 2024 TMUX1109
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
Figure 7-1 shows a 16-bit, simultaneous-sampling data-acquisition system. This example is typical in industrial applications that require sampling simultaneous signals such as optical modules, analog input modules, and motor drive circuits for position feedback. The circuit uses eight fully differential amplifiers (FDAs), a 16-bit, 3-MSPS successive-approximation-resistor (SAR) analog-to-digital converter (ADC), along with a two differential precision multiplexers. Refer to True Differential, 4 x 2 MUX, Analog Front End, Simultaneous-Sampling ADC Circuit for more information.
Figure 7-1 Simultaneous-Sampling ADC Circuit