ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VCC | Digital logic supply voltage (Core) | 1.14 | 1.2 | 1.32 | V | |
| VCCIO | Digital logic supply voltage (I/O) | 3 | 3.3 | 3.6 | V | |
| VCCAD / VADREFHI | MibADC supply voltage / A-to-D high-voltage reference source | 3 | 3.3 | 3.6 | V | |
| VCCP | Flash pump supply voltage | 3 | 3.3 | 3.6 | V | |
| VSS | Digital logic supply ground | 0 | V | |||
| VSSAD / VADREFLO | MibADC supply ground / A-to-D low-voltage reference source | –0.1 | 0.1 | V | ||
| VSLEW | Maximum positive slew rate for VCCIO, VCCAD and VCCP supplies | 1 | V/µs | |||
| TA | Operating free-air temperature | –40 | 125 | °C | ||
| TJ | Operating junction temperature(2) | –40 | 150 | °C | ||