ZHCSA84C October 2012 – May 2018 TMS570LS0332 , TMS570LS0432
PRODUCTION DATA.
| ABBREVIATION | FULL NAME |
|---|---|
| MibADC | Multibuffered Analog-to-Digital Converter |
| CCM-R4 | CPU Compare Module – Cortex-R4 |
| CRC | Cyclic Redundancy Check |
| DCAN | Controller Area Network |
| DCC | Dual Clock Comparator |
| ESM | Error Signaling Module |
| GIO | General-Purpose Input/Output |
| HTU | High-End Timer Transfer Unit |
| LIN | Local Interconnect Network |
| MibSPI | Multibuffered Serial Peripheral Interface |
| N2HET | Platform High-End Timer |
| RTI | Real-Time Interrupt Module |
| SCI | Serial Communications Interface |
| SPI | Serial Peripheral Interface |
| VIM | Vectored Interrupt Manager |
| eQEP | Enhanced Quadrature Encoder Pulse |