ZHCS898O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| FEATURE | TYPE(1) | F2809 | F2808 | F2806 | F2802 | F2801 | C2802 | C2801 | ||
|---|---|---|---|---|---|---|---|---|---|---|
| Instruction cycle (at 100 MHz) | – | 10 ns | 10 ns | 10 ns | 10 ns | 10 ns | 10 ns | 10 ns | ||
| Single-access RAM (SARAM) (16-bit word) | – | 18K
(L0, L1, M0, M1, H0) |
18K
(L0, L1, M0, M1, H0) |
10K
(L0, L1, M0, M1) |
6K
(L0, M0, M1) |
6K
(L0, M0, M1) |
6K
(L0, M0, M1) |
6K
(L0, M0, M1) |
||
| 3.3-V on-chip flash (16-bit word) | – | 128K | 64K | 32K | 32K | 16K | – | – | ||
| On-chip ROM (16-bit word) | – | – | – | – | – | – | 32K | 16K | ||
| Code security for on-chip flash/SARAM/OTP blocks | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| Boot ROM (4K x 16) | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| One-time programmable (OTP) ROM
(16-bit word) |
– | 1K | 1K | 1K | 1K | 1K | – | – | ||
| PWM channels | 0 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ePWM1/2/3 | ePWM1/2/3 | ePWM1/2/3 | ePWM1/2/3 | ||
| HRPWM channels | 0 | ePWM1A/2A/3A/
4A/5A/6A |
ePWM1A/2A/
3A/4A |
ePWM1A/2A/
3A/4A |
ePWM1A/2A/3A | ePWM1A/2A/3A | ePWM1A/2A/3A | ePWM1A/2A/3A | ||
| 32-bit CAPTURE inputs or auxiliary PWM outputs | 0 | eCAP1/2/3/4 | eCAP1/2/3/4 | eCAP1/2/3/4 | eCAP1/2 | eCAP1/2 | eCAP1/2 | eCAP1/2 | ||
| 32-bit QEP channels (four inputs/channel) | 0 | eQEP1/2 | eQEP1/2 | eQEP1/2 | eQEP1 | eQEP1 | eQEP1 | eQEP1 | ||
| Watchdog timer | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| 12-Bit, 16-channel ADC conversion time | 1 | 80 ns | 160 ns | 160 ns | 160 ns | 160 ns | 160 ns | 160 ns | ||
| 32-Bit CPU timers | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||
| Serial Peripheral Interface (SPI) | 0 | SPI-A/B/C/D | SPI-A/B/C/D | SPI-A/B/C/D | SPI-A/B | SPI-A/B | SPI-A/B | SPI-A/B | ||
| Serial Communications Interface (SCI) | 0 | SCI-A/B | SCI-A/B | SCI-A/B | SCI-A | SCI-A | SCI-A | SCI-A | ||
| Enhanced Controller Area Network (eCAN) | 0 | eCAN-A/B | eCAN-A/B | eCAN-A | eCAN-A | eCAN-A | eCAN-A | eCAN-A | ||
| Inter-Integrated Circuit (I2C) | 0 | I2C-A | I2C-A | I2C-A | I2C-A | I2C-A | I2C-A | I2C-A | ||
| Digital I/O pins (shared) | – | 35 | 35 | 35 | 35 | 35 | 35 | 35 | ||
| External interrupts | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||
| Supply voltage | 1.8-V Core, 3.3-V I/O | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| Packaging | 100-Pin PZ | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |
| 100-Ball GGM, ZGM | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||
| Temperature options | A: –40°C to 85°C | – | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | |
| S: –40°C to 125°C | – | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | ||
| Q: –40°C to 125°C
(AEC-Q100 Qualification) |
– | (PZ) | (PZ) | (PZ) | (PZ) | (PZ) | (PZ) | (PZ) | ||
| FEATURE | TYPE(1) | F2802-60 | F2801-60 | F28016 | F28015 | ||
|---|---|---|---|---|---|---|---|
| Instruction cycle (at 60 MHz) | – | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | ||
| Single-access RAM (SARAM) (16-bit word) | – | 6K
(L0, M0, M1) |
6K
(L0, M0, M1) |
6K
(L0, M0, M1) |
6K
(L0, M0, M1) |
||
| 3.3-V on-chip flash (16-bit word) | – | 32K | 16K | 16K | 16K | ||
| On-chip ROM (16-bit word) | – | – | – | – | – | ||
| Code security for on-chip flash/SARAM/OTP blocks | – | Yes | Yes | Yes | Yes | ||
| Boot ROM (4K x 16) | – | Yes | Yes | Yes | Yes | ||
| One-time programmable (OTP) ROM
(16-bit word) |
– | 1K | 1K | 1K | 1K | ||
| PWM channels | 0 | ePWM1/2/3 | ePWM1/2/3 | ePWM1/2/3/4 | ePWM1/2/3/4 | ||
| HRPWM channels | 0 | ePWM1A/2A/3A | ePWM1A/2A/3A | ePWM1A/2A/3A/4A | ePWM1A/2A/3A/4A | ||
| 32-bit CAPTURE inputs or auxiliary PWM outputs | 0 | eCAP1/2 | eCAP1/2 | eCAP1/2 | eCAP1/2 | ||
| 32-bit QEP channels (four inputs/channel) | 0 | eQEP1 | eQEP1 | - | - | ||
| Watchdog timer | – | Yes | Yes | Yes | Yes | ||
| 12-Bit ADC | No. of channels | 1 | 16 | 16 | 16 | 16 | |
| MSPS | 3.75 | 3.75 | 3.75 | 3.75 | |||
| Conversion time | 267 ns | 267 ns | 267 ns | 267 ns | |||
| 32-Bit CPU timers | – | 3 | 3 | 3 | 3 | ||
| Serial Peripheral Interface (SPI) | 0 | SPI-A/B | SPI-A/B | SPI-A | SPI-A | ||
| Serial Communications Interface (SCI) | 0 | SCI-A | SCI-A | SCI-A | SCI-A | ||
| Enhanced Controller Area Network (eCAN) | 0 | eCAN-A | eCAN-A | eCAN-A | - | ||
| Inter-Integrated Circuit (I2C) | 0 | I2C-A | I2C-A | I2C-A | I2C-A | ||
| Digital I/O pins (shared) | – | 35 | 35 | 35 | 35 | ||
| External interrupts | – | 3 | 3 | 3 | 3 | ||
| Supply voltage | – | 1.8-V Core,
3.3-V I/O |
1.8-V Core,
3.3-V I/O |
1.8-V Core,
3.3-V I/O |
1.8-V Core,
3.3-V I/O |
||
| Packaging | 100-Pin PZ | – | Yes | Yes | Yes | Yes | |
| 100-Ball GGM, ZGM | – | Yes | Yes | Yes | Yes | ||
| Temperature options | A: –40°C to 85°C | – | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | |
| S: –40°C to 125°C | – | (PZ GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | (PZ, GGM, ZGM) | ||
| Q: –40°C to 125°C
(AEC-Q100 Qualification) |
– | (PZ) | (PZ) | (PZ) | (PZ) | ||