ZHCS898O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device supply voltage, I/O, VDDIO | 3.14 | 3.3 | 3.47 | V | |
| Device supply voltage CPU, VDD | 1.71 | 1.8 | 1.89 | V | |
| Supply ground, VSS, VSSIO | 0 | V | |||
| ADC supply voltage (3.3 V), VDDA2, VDDAIO | 3.14 | 3.3 | 3.47 | V | |
| ADC supply voltage (1.8 V), VDD1A18, VDD2A18 | 1.71 | 1.8 | 1.89 | V | |
| Flash supply voltage, VDD3VFL | 3.14 | 3.3 | 3.47 | V | |
| Device clock frequency (system clock),
fSYSCLKOUT |
100-MHz devices | 2 | 100 | MHz | |
| 60-MHz devices | 2 | 60 | MHz | ||
| High-level input voltage, VIH | All inputs except X1 | 2 | VDDIO + 0.3 | V | |
| X1 | 0.7 * VDD – 0.05 | VDD | |||
| Low-level input voltage, VIL | All inputs except X1 | VSS – 0.3 | 0.8 | V | |
| X1 | 0.3 * VDD + 0.05 | ||||
| High-level output source current,
VOH = 2.4 V, IOH |
All I/Os except Group 2 | –4 | mA | ||
| Group 2(1) | –8 | ||||
| Low-level output sink current,
VOL = VOL MAX, IOL |
All I/Os except Group 2 | 4 | mA | ||
| Group 2(1) | 8 | ||||
| Ambient temperature, TA | A version | –40 | 85 | °C | |
| S version | –40 | 125 | |||
| Q version
(AEC-Q100 Qualification) |
–40 | 125 | |||